Protection and Monitoring ICs
XDP™ Hot-swap controller and monitoring ICs with PMBus 1.3 interface and enhanced protection and monitoring features
Infineon's XDP™ XDP7xx and XDM7xx protection and monitoring product families enable continuous and accurate system health monitoring and offer substantial protection features as well as high-speed communication to the main MCU via PMBus interface to meet the high reliability and availability requirements of AI server and telecom applications.
Parameter | XDP711-001 | XDP710-002 | XDP710-001 | XDP700-002 |
Input Voltage range | +7 V to +80 V | +5.5 V to +80 V | +5.5 V to +80 V | -6.5 V to -80 V |
Input Under Voltage fault hysteresis | Configurable | Configurable | Fixed | Configurable |
Input Over Voltage fault hysteresis | Configurable | Fixed | Fixed | Fixed |
Supported rails | Positive | Positive | Positive | Negative |
Minimum programmable startup current limit | 5% | 5% | 12,50% | 5% |
Surge Immunity | Yes | - | - | - |
Averaging on Peak & Valley Detection | - | Yes | Yes | Yes |
Boost Mode | Auto and Full Boost | Auto and Full Boost | Auto Boost | Auto and Full Boost |
RESTART | Analog and Digital | Digital | - | Digital |
VDS fault detection | Yes | - | - | - |
Output Overvoltage Fault | - | - | - | Yes |
SMBAlert & Connector Good Disconnect Pin | Yes | Yes | - | Yes |
Minimum regulation current | 0.25A | 0.25A | 0.5A | 0.25A |
Telemetry accuracy (V/I/P/E) | V ≤ 0.4%, I ≤ 0.75%, P ≤ 1.15%, E ≤ 2.7% | V ≤ 0.4%, I ≤ 0.75%, P ≤ 1.15%, E ≤ 2.7% | V ≤ 1.0%, I ≤ 2.0%, P ≤ 2.0%, E ≤ 5.0% | V ≤ 0.5%, I ≤ 1.3%, P ≤ 1.8%, E ≤ 5.0% |
Energy readings and power averaging | 40-bit | 24-bit | 24-bit | 24-bit |
Power averaging | 3 s (32,768 samples) | 13 ms (128 samples) | 13 ms (128 samples) | 13 ms (128 samples) |
Modes of operation | AADM, FDM, Hybrid | AADM, FDM | AADM, FDM | AADM, FDM |
Analog reporting | Current, Power | - | - | - |
Package | VQFN-29, 6x6 mm2 | VQFN-29, 6x6 mm2 | VQFN-29, 6x6 mm2 | VQFN-29, 6x6 mm2 |
- Telemetry with I2C/PMBus interface: 1 MHz
- 12-bit dedicated current and voltage ADC
- Analog current and power reporting
- Smallest footprint
- Wide input voltage range: up to 80 V
- Pulsed SOA current control technology
XDP™ Digital hot-swap controller with programmable digital SOA control
Infineon's XDP™ XDP7xx family is the industry’s first wide input voltage range digital hot-swap and system monitoring controller IC family designed to meet the reliability and high availability requirements of pluggable Artificial Intelligence (AI) accelerator cards and baseboards (XDP710-002, XDP711-001) as well as a spectrum of telecom and datacom applications including remote radio head power, base station power distribution, and live and passive antenna systems of 5G and telecom UPS (XDP700-002).
The XDP7xx family employs a three-block architecture that combines high-precision telemetry for monitoring and fault detection, digital SOA control optimized for power MOSFETs, and integrated gate drivers for n-channel power MOSFETs. The advanced closed-loop SOA control and the fully digital operating mode of XDP7xx results in lower bill-of-material (BOM) costs due to the minimum number of external components and reduced design time, allowing faster time-to-market. XDP7xx can also support legacy systems in Analog-Assisted Digital Mode. Furthermore, the provided Surge Immunity ensures higher system reliability.
- XDP710-002
- XDP711-001
- XDP700-002
- N-channel power MOSFETs