IDB30E120
Überblick
1200 V silicon power diode in a D2PAK TO-263 package
Ultra-soft 1200 V, 30 A emitter controlled silicon power diode in a D2PAK TO-263 package is qualified with a T j(max) of 150°C. The diodes are also available halogen-free according to IEC61249-2-21.
Zusammenfassung der Merkmale
- Lowest V F values
- Softest diodes available on the market
- T j(max) of 150°C
- Qualified according to JEDEC Standard
- Cooler packages and higher efficiency
- Excellent EMI behavior
- Excellent trade-off between cost and performance
- Low conduction losses
- Easy paralleling
Support