T280N65TOF
Überblick
The T280N Phase Control Thyristor discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 58mm and a height of 26mm.
Zusammenfassung der Merkmale
- Full blocking capability 50/60 Hz over a wide temperature range
- High DC blocking stability
- Hermeticaly sealed ceramic package
- High surge current capability
- High case non-rupture current
- High-on-capability di/dt
Vorteile
- Minimized maintenance and reduced downtime due to high reliability
- Easy System power scaling by special designs for series- and parallel connection
- Fuseless design possible due to high overload capability
Potentielle Zielanwendungen
These disc devices can be assemblied with the dedicated clamps: V72-26.80M
These disc devices can be assemblied with the dedicated clamps: V72-26.120M
These disc devices can be assemblied with the dedicated clamps: V72-26.150M
Diagramme
Support