DZ1100N22K
Überblick
70 mm Single Rectifier Diode module with 2200 V in pressure contact technology
Single Rectifier Diode 70 mm Power Block 2200 V, 1100 A modulefor phase control in pressure contact technology. Also available with pre-applied Thermal Interface Material.
Zusammenfassung der Merkmale
- Pressure contact technology for high reliability
- Industrial standard package
- Electrically insulated baseplate
- Short on fail
- Highest robustness and reliability
Vorteile
- Designed for high overload and power cycling requirements
- High DC blocking stability over whole lifetime
- High surge current capability especially for short grid spikes
- One supplier for a broad range of Power Block Modules
Potentielle Zielanwendungen
Diagramme
Support