DZ1100N22K TIM
Überblick
70 mm Rectifier Diode Module with 2200 V in pressure contact technology
Rectifier Diode 70 mm Power Block 2200 V, 1100 A module for phase control in pressure contact technology with pre-applied Thermal Interface Material. With TIM modules a reproducible thermal performance of power electronic systems will be achieved.
Zusammenfassung der Merkmale
- Pressure contact technology for high reliability
- Industrial standard package
- Electrically insulated baseplate
- Short on fail
- Highest robustness and reliability
Vorteile
- Designed for high overload and power cycling requirements
- High DC blocking stability over whole lifetime
- High surge current capability especially for short grid spikes
- One supplier for a broad range of Power Block Modules
Potentielle Zielanwendungen
Diagramme
Support