TT190N16SOF
Überblick
34 mm Thyristor/Thyristor Module with 1600 V in solder bond technology
Thyristor/Thyristor 34 mm Eco Block 1600 V, 190 A module for phase control in solder bond technology. This is the second generation with increase current rating. If you need additional features or higher performance go to pressure contact technology: TT162N16KOF
Zusammenfassung der Merkmale
- Solder bond technology
- Industrial standard package
- Electrically insulated base plate
Vorteile
- Cost effective solution for higher competitiveness
- Predictably high performance and lifetime due to 100% x-ray monitoring
- Solid base plate for fast and easy mounting
- Optimized for less performant heat sinks
Diagramme
Support