EiceDRIVER™ 1200 V Level Shift Gate Driver ICs
Gate driver ICs tailored for industrial drives, commercial air-conditioning and general purpose motor control and inverters.
We offer three phase, half-bridge, high and low-side gate driver ICs tailored for 1200 V industrial drives, commercial air-conditioning, or general purpose motor control and inverters applications.
![](/export/sites/default/_images/product/banner/Large/Banner-1200-V-HVIC-1280x400.jpg_1117862263.jpg)
We offer an industry leading portfolio of level shift gate driver ICs for 1200 V applications requiring functional isolation. These drivers are available in various three-phase, half-bridge, or high and low side configurations with protection features such as over-current protection (OCP), de-saturation (DESAT), and under-voltage lockout (UVLO). Status indication (Fault), Enable, and Shutdown control signals are also available. The 1200 V driver ICs are offered in industry standard packages and pin-out configurations . Available in level-shift functional Junction Isolation technology.
Features | Benefits | Applications |
---|---|---|
|
|
This might also interest you
Recommended documents
With this training, you will learn how to calculate a gate resistance value for an IGBT application, how to identify suitable gate driver ICs based on peak current and power dissipation requirements, and how to fine-tune the gate resistance value in laboratory environment based on worst case conditions.
![](/export/sites/default/media/eLearning/GIP/Meet-the-EiceDRIVER-1200-V-level-shift-gate-driver-family/1200-V-level-shift-gate-driver.png_1758632412.png)
Our 1200 V level-shift gate driver family is a high-voltage, level-shift technology that provides unique, measurable, and best-in-class advantages, including an integrated bootstrap-diode and industry best-in-class robustness to protect against negative transient voltage spikes.
This training features how the level-shift gate drivers work, what are negative voltage transient and how they affect level-shift gate drivers. In addition you will learn about the technology difference between Junction isolation and Infineon’s Silicon-On-Insulator technology.
We offer a large portfolio of level shift high voltage gate drivers – silicon-on-insulator (SOI) and junction isolated (JI) technologies. Learn about the advantages of Infineon SOI gate driver: integrated bootstrap diode, Low level-shift losses, saving space and cost, and negative VS robustness.