6ED003L06-F2
Überblick
600 V three-phase gate driver IC with over current protection, enable and fault reporting
EiceDRIVER™ Compact 600 V three-phase Gate Driver IC with typical 0.165 A source and 0.375 A sink currents in PG-DSO-28 package for MOS-transistors or IGBTs.
Zusammenfassung der Merkmale
- Thin-film-SOI-technology
- Maximum blocking voltage +600 V
- Separate control circuits for all six drivers
- CMOS and LSTTL compatible input (negative logic)
- Signal interlocking of every phase to prevent cross-conduction
- Detection of over current and under voltage supply
Vorteile
- Space saving package
- Improved energy efficiency
Diagramme
Videos
Trainings
Support