High and low side junction isolated gate drivers
Dual-channel junction-isolated gate driver | EiceDRIVER™ 2EDL8XXX
Designed for medium-voltage power MOSFETs in half-bridge applications such as telecom and datacom DC-DC converters, Infineon introduces the EiceDRIVER™ 2EDL8x2x family of dual-channel junction-isolated gate driver ICs.
Designers can choose between two different pull-up currents:
- 3 A version: it can be the right choice for retrofit designs
- 4 A version: The industry-leading version recommended to reduce MOSFET switching losses
The 2EDL8XXX family is available with two different input configurations:
- The 2EDL803Xpermits operation of both channels independently. For this reason, it is the perfect choice for diagonally driven full-bridges on the primary side as well as for the synchronous rectification stage on the secondary side because it permits reduction of losses during the free-wheeling phase.
- The differential input structure of the 2EDL812Xeffectively renders it to be a half-bridge gate driver with built-in shoot-through protection, making it a good choice for the primary-side half-bridge stages with non-diagonal driving scheme.
Common to all variants of 2EDL8XXX Family is the integrated 120 V boot-strap diode as well as a precise channel-to-channel propagation delay matching, 2 ns typical, that ensures volt-second balance and avoids magnetic core saturation
The 2EDL8XXX product family comes in different industry-standard leadless package and pin-out: either with the most common and widely used VDSON-8 4x4, VDSON-10 4x4 and VSON-10 3x3 that enables smaller footprint from higher power density designs.
- 120 V boot-strap diode integrated
- Low resistance rail-to-rail outputs:
- Low-side: 3 A / 4 A pull-up, 6 A pull-down
- High-side: 3 A / 4 A pull-up, 5 A pull-down (2EDL812X)
- High-side: 3 A / 4 A pull-up, 6 A pull-down (2EDL803X)
- 2 ns typical delay matching
- Differential inputs (2EDL812X) and independent inputs (2EDL803X)
- Low dead-time losses
- Industry-standard leadless packages and pin-out
- No need for external boot strap diode
- Fast MOSFET switching
- Strong pull-down current reduces risk of return-on from switching noise
- Low dead-time losses
- Inherent shoot-through protection
- -8 V/+15 V common mode rejection
- High power density
- High efficiency
- Strong MOSFET reliability
- High efficiency
- Strong MOSFET reliability
- Robust operation
- Telecom DC-DC converter
- Datacom DC-DC converter
- Two switch forward converter
- Active clamp forward converter
- Class D audio amplifier