IR2132J
Überblick
600 V three-phase gate driver IC with over current protection, OPAMP and fault reporting
600 V Three Phase Driver IC with typical 0.25 A source and 0.5 A sink currents in 44 Lead PLCC package for IGBTs and MOSFETs. Also available in 28 Lead PIDP and 28 Lead SOICWB.
Zusammenfassung der Merkmale
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage
- dV/dt immune
- Gate drive supply range from 10 to 20 V
- Undervoltage lockout for all channels
- Typical deadtime 0.8 µs (IR2132) option available
- Typical deadtime 2.5 µs (IR2130 )
- Over-current shutdown turns off all six drivers
- Independent half-bridge drivers
- Matched propagation delay for all channels
- 2.5 V logic compatible
- Outputs out of phase with inputs
- Cross-conduction prevention logic
Potentielle Zielanwendungen
Diagramme
Videos
Trainings
Support