IRS2302S
Überblick
600 V half-bridge gate driver IC with shutdown
600 V Half Bridge Driver IC with typical 0.2 A source and 0.35 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs.
Zusammenfassung der Merkmale
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage, dV/dt immune
- Gate drive supply range from 5 V to 20 V
- Undervoltage lockout for both channels
- Cross-conduction prevention logic
- 3.3 V, 5 V and 15 V input logic compatible
- Matched propagation delay for both channels
- Outputs in phase with inputs
- Lower di/dt gate driver for better noise immunity
Potentielle Zielanwendungen
Diagramme
Videos
Trainings
Support