FD1000R33HE3-K 3300 V, 1000 A chopper IGBT module
Überblick
IHV B 3300 V, 1000 A 190mm chopper IGBT Module with IGBT3 - The best solution for your medium voltage and drives applications.
Zusammenfassung der Merkmale
- High DC Stability
- High Short Circuit Capability
- Self Limiting short Circuit Current
- Low switching Losses
- Tvj op = 150°C
- Low VCEsat with positive Temperature coefficient
- AlSiC Base Plate for increased Thermal Cycling Capability
- Package with CTI > 600
- Isolated Base Plate
Vorteile
- Standardized housing
Diagramme
Support