FF400R12KT3 1200 V, 400 A dual IGBT module
Überblick
The half-bridge 62 mm 1200 V, 400 A dual IGBT modules with fast TRENCHSTOP™ IGBT3 and Emitter Controlled high efficiency diode is the right choice for your design.
Also available as variation with Common Emitter: FF400R12KT3_E
Zusammenfassung der Merkmale
- Superior solution for frequency controlled inverter drives
- UL/CSA Certification with UL1557 E83336
- Operating temperature up to 125°C (max 150°C)
- Optimized switching characteristic like softness and reduced switching losses
- Existing packages with higher current capability
- RoHS compliant
Vorteile
- Flexibility
- Optimal electrical performance
- Highest reliability
Diagramme
Support