FF450R07ME4_B11 650 V, 450 A dial IGBT module
Überblick
EconoDUAL™ 3 650 V, 450 A dual IGBT module with TRENCHSTOP™ IGBT4, Emitter Controlled diode, NTC and PressFIT Contact Technology.
Zusammenfassung der Merkmale
- Increased blocking voltage capability to 650V
- Increased DC link Voltage
- High Short Circuit Capability
- Self Limiting Short Circuit Current
- High Current Density
- Tvj op = 150°C
- High surge current capability
- High Power Density
- Integrated NTC temperature sensor
- Isolated copper Base Plate
- Rugged selfacting PressFIT assembly
- Standard Housing
Vorteile
- Compact Modules
- Easy and most reliable assembly
- No Plugs and Cables requiered
- Ideal for Low Inductive System Designs
Diagramme
Videos
Support