FP50R07N2E4_B11 650 V, 50 A PIM three phase input rectifier IGBT module
Überblick
EconoPIM™2 650 V, 50 A three-phase PIM IGBT module with TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode, NTC and PressFIT contact technology.
Zusammenfassung der Merkmale
- Increased blocking voltage capability to 650 V
- High short circuit capability, self limiting short circuit current
- Tvj op = 150°C
- VCEsat with positive temperature coefficient
- Integrated NTC temperature sensor
- Isolated base plate
- Copper base plate
Vorteile
- Compact module concept
- Optimized customer’s development cycle time and cost
- Configuration flexibility
Diagramme
Videos
Support