FP50R12KE3 1200 V, 50 A PIM three phase input rectifier IGBT module
Überblick
EconoPIM™ 3 1200 V, 50 A three phase PIM IGBT module with low sat & fast TRENCHSTOP™ IGBT3 and NTC. The PIM (Power Integrated Modules) with integration of rectifier and brake chopper enables system cost savings. They are available in Econo2 and Econo3 housing and also available with Solder- or PressFIT pins.
Zusammenfassung der Merkmale
- Low stray inductance module design
- High reliability and power density
- Copper base plate for optimized heat spread
- Solderable pins
- Low switching losses
- High switching frequency
- RoHS-compliant modules
Vorteile
- Compact module concept
- Optimized customer’s development cycle time and cost
- Configuration flexibility
- Fast, reliable and low cost mounting concept
Diagramme
Support