FS3L100R07W3S5_B11 650 V, 100 A sixpack IGBT module
Überblick
EasyPACK™ 3B 650 V, 100 A sixpack IGBT module with TRENCHSTOP™ 5, NTC and PressFIT contact technology for 1000V DC PV systems in three level NPC1 topology for up to 40 kVA.
Zusammenfassung der Merkmale
- 1000 V DC system (PV Inverter)
- Efficiency max. 99% (PV Inverter)
- Reactive power capability with cos φ = 0.8 (PV Inverter)
- Output power ~ 40 kVA (PV Inverter)
Vorteile
- Excellent performance
- Easy3B housing
- 650 V TRENCHSTOP™5 IGBT used
- S5 optimized for extremly low switching losses and soft turn-off behavior
- L5 optimized for extremely low VCEsat
Diagramme
Support