CIPOS™ Micro
Überblick
Solution for low power motor drive applications
CIPOS™ Micro is a family of compact, three-phase, intelligent power modules for low-power (i.e. up to 450 Watts with heatsink) motor drive applications including ventilation fans, circulation pumps, air purifiers, dish washing machines and refrigerator compressor drives. CIPOS™ Micro have several protection features including precise overcurrent protection and a UL-certified temperature sensor. Available in both surface mount and through-hole configurations, the family features rugged and efficient high voltage MOSFETs and IGBTs specially optimized for variable frequency drives with voltage ratings of 250V-600V. In addition, these IPMs utilize high-voltage gate drivers tuned to achieve optimal balance between EMI and switching losses.
Discover our IPM Portfolio
Produkte
Highlights
![](/export/sites/default/_images/product/banner/Large/Banner_CIPOS-Micro_1280x400px.jpg_1117862263.jpg)
Features | Benefits | Applications |
---|---|---|
|
|
This might also interest you
Videos
Trainings
Support