IFX20001MB V50
Überblick
Therefore the device is equipped with additional protection functions against overload, short circuit and reverse polarity. In case of an over temperature condition the regulator is automatically turned off by the integrated thermal protection circuit. Input voltages up to 45 V are regulated to V Q,nom = 3.3 V (V33 version) or 5.0 V (V50 version). The output is able to drive a load of 30 mA while it regulates the output voltage within a 4% accuracy. To save energy the device can be switched in stand-by mode via an inhibit input which causes the current consumption to drop below 5 μA.
Zusammenfassung der Merkmale
- 5.0 V output voltage
- Very small and thermally enhanced package SCT-595
- Very low drop voltage 300mV
- Output current: 30 mA
- Inhibit function
- Low quiescent current consumption
- Input voltage up to 45 V
- Wide temperature range: -40 °C ≤ T j ≤ 125 °C
- Output protected against short circuit
- Overtemperature protection
- Reverse polarity protection
- Green Product (RoHS compliant)
Vorteile
- High Input Voltage (>30V)
- Smallest Form Factor
- Wide Temperature Range
Potentielle Zielanwendungen
- Industrial Automation
- Medical & Healthcare
- Building Automation
- White Goods
- Heating & Cooling Systems (HVAC)
Related Product
Related Document
eLearning, Industrial Voltage Regulator: "Supply simply everything"
Diagramme
Support