IAUCN04S7N020 40V, N-Ch, 2.05mΩ max, Automotive MOSFET, SSO8(5x6), OptiMOS™ 7
Überblick
A portfolio of 16 products (RDS (on) max from 0.4 mΩ to 3.0 mΩ which enables the best product fit in the applications.
All of this enables the Best-in-Class product FOM (RDS (on) x Qg) and performance on the market
Zusammenfassung der Merkmale
- OptiMOS™ 7 power MOSFET for automotive applications
- Very low Ron*A
- High Avalanche capability
- High SOA ruggedness
- Fast switching times (turn on/off)
- N-channel – Enhancement mode – Normal Level
- Extended qualification beyond AEC-Q101
- Enhanced electrical testing
- Robust design
- MSL1 up to 260°C peak reflow
- 175°C operating temperature
- Low package resistance and inductance
- Excellent thermal performance
- Industry's lowest FOM (RDS (on) x Qg)
Vorteile
- High power efficiency
- Increased design ruggedness for easy design
- Optimized switching performance
- Small footprint & efficient cooling
- High quality product design for Automotive
- High quality FE&BE production for Automotive
Potentielle Zielanwendungen
- Electric power steering
- Braking systems
- Power disconnect switches in zonal architectures
- Battery management
- E-fuse boxes
- DC/DC
- All Automotive BLDC drives in a wide variety and power class
Support