IPG20N06S2L-35
Überblick
Zusammenfassung der Merkmale
- Dual N-Channel
- Enhancement mode
- Logic Level
- 150 °C operating temperature
- Avalanche rated
- dv/dt rated
- Green Product(RoHS compliant)
- AEC Qualified.
Vorteile
- Dual Super S08 can replace multiple DPAKs for significant PCB area savings and system level cost reduction.
- Bond wire is 200um for up to 20A current
- Larger source lead frame connection for wire bonding
- Package: PG-TDSON-8-4
- Same thermal and electrical performance as a DPAK with the same die size.
- Exposed pad provides excellent thermal transfer (varies by die size)
- Two N-Channel MOSFETs in one package with 2 isolated leadframes
Potentielle Zielanwendungen
- Direct Fuel Injection
- ABS Valves
- Solenoid control
- Load Switches
- LED and Body lighting
Videos
Trainings
Support