IPP70N10SL-16
Überblick
Zusammenfassung der Merkmale
- N-Channel
- Enhancement mode
- Logic Level
- 175°C operating temperature
- Avalanche rated
- dv/dt rated
- Green Package (lead free)
Vorteile
- highest current capability 180A
- low switching and conduction power losses for high thermal efficiency
- robust packages with superior quality and reliability
- optimized total gate charge enables smaller driver output stages
Potentielle Zielanwendungen
- 48V inverter
- 48V DC/DC
- HID lighting
Videos
Trainings
Support