SPB80N06S-08
Überblick
Zusammenfassung der Merkmale
- N-channel - Normal Level -Enhancement mode
- Automotive AEC Q101 qualified
- MSL1 up to 260°C peak reflow
- 175°C operating temperature
- Avalanche test
- Repetive Avalanche up to Tjmax = 175 ° VDD=30 V, ID=80 A, VGS=10 V, RG=2.4 W
- dv /dt rated
Vorteile
- world's lowest RDS at 55V (on) in planar technology
- highest current capability
- lowest switching and conduction power losses for highest thermal efficiency
- robust packages with superior quality and reliability
- Optimized total gate charge enables smaller driver output stages
Potentielle Zielanwendungen
- Valves control
- Solenoids control
- Lighting
- Single-ended motors
Videos
Trainings
Support