ThinPAK 8x8
Überblick
The leadless SMD package for CoolMOS™ superjunction MOSFET
Infineon's ThinPAK 8x8, a leadless SMD package for high voltage MOSFETs, has a very small footprint of only 64mm² (vs. 150mm² for the D²PAK) and a very low profile with only 1mm height (vs. 4.4mm for the D²PAK). This significantly smaller package size in combination with its benchmark low parasitic inductances is highly effective to decrease system solution size in power-density driven designs.
The ThinPAK 8x8 package is features a very low source inductance 2nH (vs. 6nH for D2PAK), separate driver source connection (clean gate signal) as well as a similar thermal performance as D2PAK. The package hence enables faster and thus more efficient switching of power MOSFETs and is easier to handle in terms of switching behaviour and EMI.
- Small footprint (8x8 mm²)
- Low profile (1 mm)
- Low parasitic inductance
- Separate driver source pin
- RoHS compliant
- Halogen free mold compound
- Reduced board space consumption
- Increased power density
- Short commutation loop
- Smooth switching waveform
- Easy to use products
- Environmentally friendly
Produkte
Details
Support