IPZ65R019C7
Überblick
Infineon’s CoolMOS™ C7 superjunction MOSFET series is a revolutionary step forward in technology, providing the worlds’s lowest RDS(on)/package and, thanks to its low switching losses, efficiency improvements over the full load range.
Zusammenfassung der Merkmale
- 650V voltage
- Revolutionary best-in-class R DS(on)/package
- Reduced energy stored in output capacitance (Eoss)
- Lower gate charge Qg
- Space saving through use of smaller packages or reduction of parts
- 12 years manufacturing experience in superjunction technology
Vorteile
- Improved safety margin and suitable for both SMPS and solar inverter applications
- Lowest conduction losses/package
- Low switching losses
- Better light load efficiency
- Increasing power density
- Outstanding CoolMOS™ quality
Potentielle Zielanwendungen
![](/export/sites/default/media/products/Power_Semiconductors/Driver_ICs/Product_image_2EDL05N06PF.jpg_1758632412.jpg)
Please also find our 2EDL EiceDRIVER™ Compact 600V half bridge gate driver IC family. With level-shift SOI (Silicon-On-Insulator) technology, monolithic integrated low-ohmic and ultrafast bootstrap diodes for either IGBTs or MOSFETs.
Videos
Qualität
Support