BSC070N10NS5
Überblick
OptiMOS™ 5 power MOSFET 100 V in a SuperSO8 5x6 package
Infineon’s OptiMOS™ 5 industrial power MOSFET devices in 80 V and 100 V are designed for synchronous rectification in telecom and server power supply application, but also the ideal choice for other applications such as solar, low voltage drives and laptop adapter.
Zusammenfassung der Merkmale
- Optimized for synchronous rectification
- Ideal for high switching frequency
- Output capacitance reduction of up to 44%
- RDS(on)reduction of up to 43% from previous generation
Vorteile
- Highest system efficiency
- Reduced switching and conduction losses
- Less paralleling required
- Increased power density
- Low voltage overshoot
Potentielle Zielanwendungen
Videos
Qualität
Support