BSC093N15NS5
Überblick
The new OptiMOS™ 5 150 V power MOSFETs from Infineon are particularly suitable for low voltage drives such as forklift and e-scooter, as well as telecom and solar applications. The new products offer a breakthrough reduction in R DS(on) (up to 25 percent compared to the next best alternative in SuperSO8) and Q rr without compromising FOM gd and FOM OSS, effectively reducing design effort whilst optimizing system efficiency. Furthermore, the ultra-low reverse recovery charge (Q rr = 26 nC in SuperSO8) increases commutation ruggedness.
Zusammenfassung der Merkmale
- Lower R DS(on) without compromising FOM gd and FOM oss
- Lower output charge
- Ultra-low reverse recovery charge
- Increased commutation ruggedness
- Higher switching frequency possible
Vorteile
- Reduced paralleling
- Size reduction enabled with SuperSO8 best-in-class
- Higher power density designs
- More rugged products
- System cost reduction
- Improved EMI behavior
Potentielle Zielanwendungen
Qualität
Support