BSZ065N06LS5
Überblick
OptiMOS™ 5 power MOSFETs logic level provide low RDS(on) in a small package
Infineon's OptiMOS™ 5 power MOSFETs logic level are highly suitable for wireless charging, adapter and telecom applications. The devices' low gate charge (Q g) reduces switching losses without compromising conduction losses. The improved figues of merit allow operations at high switching frequencies. Furthermore, the logic level drive provides a low gate threshold voltage (V GS(th)) allowing the MOSFETs to be driven at 5V and directly from microcontrollers.
Zusammenfassung der Merkmale
- Low R DS(on) in small package
- Low gate charge
- Lower output charge
- Logic level compatibility
Vorteile
- Higher power density designs
- Higher switching frequency
- Reduced parts count wherever 5V supplies are available
- Driven directly from microcontrollers (slow switching)
- System cost reduction
Potentielle Zielanwendungen
Videos
Qualität
Support