IPB156N22NFD
Überblick
OptiMOS™ Fast Diode (FD) in 200V, 220V, 250V and 300V is optimized for body diode hard commutation. The devices are the perfect choice for hard switching applications such as telecom, industrial power supplies, Class D audio amplifiers, motor control and DC-AC inverter.
Zusammenfassung der Merkmale
- Improved hard commutation ruggedness
- Optimized hard switching behavior
- Industry’s lowest R ds(on), Q g and Q rr
- RoHS compliant - halogen free
Vorteile
- Highest system reliability
- System cost reduction
- Highest efficiency and power density
- Easy-to-design products
Potentielle Zielanwendungen
- Telecom
- Class D audio amplifier
- Motor control for 48-110V systems
- Industrial power supplies
- DC-AC inverter
Qualität
Support