IPP028N08N3 G
Überblick
OptiMOS™ is the market leader in highly efficient solutions for power generation (e.g. solar micro inverter), power supply (e.g. server and telecom) and power consumption (e.g. electric vehicle).
Zusammenfassung der Merkmale
- Optimized technology for DC-DC converters
- Excellent gate charge x R DS(ON) product (FOM)
- Superior thermal resistance
- Dual sided cooling
- Low parasitic inductance
- Low profile (<0,7mm)
- N-channel, normal level
- 100% avalanche tested
- Pb-free plating; RoHS compliant
Potentielle Zielanwendungen
Parameter
Parametrics | IPP028N08N3 G |
---|---|
Budgetary Price €/1k | 1.85 |
Ciss | 10700 pF |
Coss | 2890 pF |
ID (@25°C) max | 100 A |
IDpuls max | 400 A |
Operating Temperature min max | -55 °C 175 °C |
Ptot max | 300 W |
Package | TO-220 |
Polarity | N |
QG (typ @10V) | 155 nC |
RDS (on) (@10V) max | 2.8 mΩ |
Rth | 0.5 K/W |
VDS max | 80 V |
VGS(th) min max | 2.8 V 2 V 3.5 V |
Videos
Qualität
Support