OptiMOS™ and StrongIRFET™ Selection Guide
Enable innovation and performance with OptiMOS™ and StrongIRFET™ low- and medium voltage power MOSFETs
Infineon’s OptiMOS™ and StrongIRFET™ power MOSFETs can address a broad range of applications, from low to high switching frequencies such as switch mode power supplies (SMPS), battery powered applications, motor control, drives, inverters, and computing.
OptiMOS™ power MOSFETs provide excellent best-in-class performance. Features include ultra low R DS(on) as well as high efficiency and power density ideal for high switching frequency applications.
StrongIRFET™ power MOSFETs are designed for rugged industrial applications and are ideal for designs with a low switching frequency as well as those that require a high current carrying capability.
This powerful combination offers an expanded product portfolio 10V–300V, the ability to address a broad range of needs, best-in-class technology and an excellent price/performance ratio.
Geben Sie die komplette Bausteinnummer oder einen Teil davon sowie den Hersteller ein
Wichtiger Hinweis:
Alle Angaben aus dem Infineon-Cross Reference-Suchtool wurden von Infineon nach bestem Wissen zusammengestellt und basieren auf den veröffentlichten Herstellerinformationen zum Zeitpunkt der Erfassung durch Infineon. Diese Informationen sind nur als Vorschlag gedacht und dürfen unter keinen Umständen als Garantie für bestimmte Funktionen oder Eigenschaften betrachtet werden. Kunden, die sich für diese Cross References interessieren, können sich stets an einen Infineon-Ansprechpartner in ihrer Nähe wenden, um ihre Anforderungen und Bedürfnisse im Detail zu besprechen. Infineon ist nicht für fehlerhafte oder unvollständige Angaben verantwortlich.
Active and preferred (high-performance optimized)
Active (price-perfomance optimized)
Active and preferred (high-performance optimized)
- OptiMOS™ 7
- OptiMOS™ 6
- OptiMOS™ 5
- OptiMOS™ 3
Active (price-perfomance optimized)
- OptiMOS™
Watch Infineon's latest technical and marketing videos
Watch latest webinar
In this webinar, we presented our newest wafer technologies and packaging innovations for low and medium-voltage MOSFETs, their positionings, and the benefits of the latest StrongIRFET™ 2 product family.
This OptiMOS™ 6 100 V power MOSFET webinar provides an overview of the improved performances and the use-case applications that can benefit from this technology such as telecom, solar, and battery powered applications. Watch now and learn how your applications can benefit from this technology.
Key takeaways:
- Discover the performance of OptiMOS™ 6 100 V MOSFET technology
- Get to know target applications and use case examples in telecom, solar and battery powered applications
- Gain a product portfolio overview
- Learn about key product features and benefits
Download related information: Webinar Q&A
Learn how the application affects the choice of the MOSFET for motor drives, robotics, power supply, chargers, uninterrupted power supply (UPS), how to overcome some design challenges, and success stories.
Download related documents:
Download related documents:
In this webinar, we will talk about the various characteristics of MOSFETs and how the technology they are developed in plays a role in their suitability for different applications. You will hear how the application impacts the choice of FETs and why FETs are offered in different technologies.
You will learn to calculate maximum power losses for an application and gain confidence in selecting the right FET based on your application needs.
Watch latest eLearnings
Key takeaways:
- Know the various MOSFET package cooling concepts
- Understand how each type works
- Be familiar with the pros and cons
- Be aware of the applications where each sees benefit
- Have knowledge of the products that Infineon offers for each concept
- Understand the basic structure of a DC-DC brick and how it works
- Be familiar with the key parameters of MOSFETs and their design considerations in a DC-DC brick
- Know how to quickly and accurately select the right MOSFETs for your DC-DC brick
OptiMOS™ or StrongIRFET™: This is the dilemma!
In most cases we are asking ourselves which one is the best fitting technology for our design. But how can we make this choice?
Key takeaway:
- Get to know the power discretes portfolio and understand which technology is the best fit for the design
In this video, we will cover the OptiMOS™ 6 100 V through the lens of the telecom/SMPS application.
Key takeaway:
- Understand how OptiMOS™ 6 100 V can bring your SMPS design to next level
This training qualitatively and quantitatively describes the current sharing in paralleled MOSFETs.
This training explains the benefits of using the TOLG and the target industrial and automotive applications of this package. It also lists the current available portfolio and explains what you will gain by using the package.
- Learn about the main reasons for the forklift market growth and the main forklift applications and requirements
- Discover why Infineon is your one-stop-shop semiconductor supplier
Choosing the right MOSFET can be challenging. Watch the webminar and learn how to make a safe choice when selecting a MOSFET for your design.
In this training you will learn how to read and use datasheet parameters and diagrams and how to use them in applications.
Watch our webinar to discover more about technological positioning of silicon versus SiC and GaN power devices for both high and low power applications.
With our selection tool you will find the right parts for your design requirements.
Watch eLearning