OptiMOS™ 6 120 V
Überblick
Fully optimized best-in-class performance power MOSFET at 120 V
Infineon’s OptiMOS™ 6 power MOSFET family 120 V is suitable for both hard- and soft-switching applications, at high- and low-switching frequencies, and is available in both normal and logic levels. It can be used in various applications such as industrial power supplies, solar, power chargers, low-voltage drives and power tools.
- Industry’s lowest RDS(on) in 120 V
- Best balance between switching and conduction losses for various applications
- Lower RDS(on) and FOMs where 150 V is not needed
- Wide package offering: SMD for FR4 and IMS PCBs, top-side cooling and THD
- Industrial qualification and Tj_max = 175°C for superior power handling and ruggedness
- Offers higher voltage headroom compared to the 100 V device
- Highest efficiency
- High power density
- High system reliability
- Efficient devices, leading to less cooling needs and less number of paralleled devices
- Flexibility in choice of PCB materials
Produkte
Videos
Support