AIMDQ75R020M1H The CoolSiC™ Automotive MOSFET 750 V G1 is a highly robust SiC MOSFET for the best system performance and reliability.
Überblick
The CoolSiC™ Automotive MOSFET 750 V G1 leverages more than 20 years of SiC experience in Infineon. It offers an edge in performance, reliability and robustness, with gate driving flexibility, enabling the simplified and cost effective system design for top efficiency and power density. The innovative top-side-cooling package further enhance the CoolSiC™ 750 V strengths offering more density, optimized power loop design and less system and assembly cost.
Zusammenfassung der Merkmale
- Highly robust 750 V technology
- Best-in-class RDS(on) x Qfr
- Excellent Ron x Qoss and Ron x QG
- Low Crss/Ciss together and high Vgsth
- 100% avalanche tested
- .XT interconnection technology for best-in-class thermal performance
- Cutting-edge top-side-cooled package
Vorteile
- Superior efficiency in hard switching
- Enables higher switching frequency
- Higher reliability
- Withstand bus voltages beyond 500 V
- Robustness against parasitic turn
- Unipolar driving
- Best-in-class thermal dissipation
Videos
Trainings
Support