AIMDQ75R140M1H
Überblick
The CoolSiC™ MOSFET 750 V is a highly robust SiC MOSFET for the best system performance and reliability.
The CoolSiC™ MOSFET 750 V leverages more than 20 years of SiC experience in Infineon. It offers an edge in performance, reliability and robustness, with gate driving flexibility, enabling the simplified and cost effective system design for top efficiency and power density. The innovative top-side-cooling package further enhance the CoolSiC™ 750 V strengths offering more density, optimized power loop design and less system and assembly cost.
Zusammenfassung der Merkmale
- Highly robust 750 V technology
- Best-in-class RDS(on) x Qfr
- Excellent Ron x Qoss and Ron x QG
- Low Crss/Ciss together and high Vgsth
- 100% avalanche tested
- .XT interconnection technology for best-in-class thermal performance
- Cutting-edge top-side-cooled package
Vorteile
- Superior efficiency in hard switching
- Enables higher switching frequency
- Higher reliability
- Withstand bus voltages beyond 500 V
- Robustness against parasitic turn
- Unipolar driving
- Best-in-class thermal dissipation
Potentielle Zielanwendungen
Applikationen
Videos
Get an insight into the top side cooling packages market!
Do you want to know more about top side cooling packages?
Jeannie (Ying Jie) Loh & Stefan Preimel are presenting top side cooling concepts and highlighting the benefits in their upcoming webinar. Furthermore, they will also present the product portfolio and show assembly solutions.
Trainings
Support