HITFET™ +12V
The HITFET™+ 12V family is the new generation of smart low-side switches for automotive and industrial applications based on a SPS1 technology.
The family offers single channel devices with a significant size shrink compared to the existing Classic HITFET™ 12V portfolio (up to 50 percent shrink).
This new generation consists of standard and fully featured variants (11 mΩ to 125 mΩ) in PG-TO252 (DPAK-3 and DPAK-5) and PG-TDSO-8 packages.
These two types of feature sets and packages offer a highly appropriate portfolio to match each application requirement. The whole portfolio is qualified and optimized for 12V automotive and industrial applications.
The overtemperature protection prevents the device from overheating due to overload/or bad cooling conditions. The HITFET™+ 12V devices have an auto-restart thermal shut-down function. The device will turn on again, if input is still high, after the measured temperature has dropped below the thermal hysteresis. The overvoltage protection can be activated during load dump or inductive turn off. The power MOSFET limits the drain-source voltage, if it rises above the VOUT(CLAMP).
In comparison to the basic standard features, the fully featured low-side switches family offer improved and additional features, such as driving applications with high switching speed requirements (up to 50kHz depending on DC), enhanced smart current protection feature for addressing applications with high inrush current, dynamic temperature protection which improved the short circuit robustness of the devices (10x better than the Classic HITFET™ 12V) and dedicated STATUS signal for offering Digital diagnosis.
A dedicated SRP pin offers the designer to easily balance EMI / switch losses based on his application requirement, with a simple external resistor connected to GND, and a dedicated VDD pin provides the IC supply getting the device RDS(ON) independent from the Input voltage.
In terms of protection features, HITFET™+ 12V is offering: enhanced short circuit operation, new benchmark current limitation concept, overvoltage protection and ESD protection.
A unique benefit of the HITFET™+ 12V family is the outstanding scalability in feature-set and current capability allowing any need to change of loads and devices without major modification of board layout or software.
The keys for the success of HITFET™+12V in the automotive market are the smaller package size for area savings, the best-in-class short circuit robustness, the easily balanced EMC behavior vs. power dissipation in high-speed PWM applications and the simple, fast and reliable diagnostic.
The family scalability combined with the protection and diagnostic features makes the HITFET™+ 12V family suitable for automotive and industrial applications, such as resistive, inductive and capacitive loads limited by the maximal clamping energy and current capabilities of the device.
The fast switching capability makes the HITFET™+ 12V family perfectly suitable for vales and applications with fast PWM (up to 50 kHz).
![](/export/sites/default/Community-banner_small.jpg_1667642853.jpg)
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
![]() |
Automotive:
|
Commercial, Construction and Agriculture Vehicles:
|
|
![]() |
Industrial Automation:
|