SPIDER | Multichannel SPI Driver Enhanced Relay Control
SPIDER | Multichannel SPI Driver Enhanced Relay Control
SPIDER products are high integrated multichannel SPI driver for small current loads, such as relays & solenoids, LEDs, small bulbs and stepper motors. SPIDER devices are designed to be used in automotive and industrial applications with dedicated feature sets. Modularity within the families eliminates redesign costs as far as possible. The SPIDER family (TLE72x) consists of 4 and 8 channel low-side and 8 channel low-side/ high-side drivers with 2 configurable channels. The products are scalable across the number of PWM inputs, current capability and additional functions.
The new SPIDER+ family (TLE75x) offers an improved performance, higher flexibility (up to 6 configurable channels) and new channel partitionings ( e.g. 8 channel high-side driver) vs SPIDER. To ensure highest functional safety, all 9 devices have a fail safe (Limp Home) and Cranking function implemented. An unique LED- paket, available for high-side and flexible devices, provides additional features for LED and small bulb drive. All devices have small 150 mil packages (exposed pad).
- RDS(on) range 6-300 mΩ
- Up to 40 V operating voltage
- Up to 4 channels
- Automotive qualified, AEC-Q100
- High energy capability
- Current limitation
- Basic self-protection & diagnosis
- Analog current sense available
- Power packages available
- High clamping voltage
About Classic PROFET™ 12 V for automotive power distribution
Infineon's Classic PROFET™ 12 V devices offer a RDS(on) range from 5 – 300 mΩ (0,2 - 20 A). The smart 12 V high-side switches are very reliable and robust products (proven technology, more than 15 years in the market). State-of-the-art protection features and diagnostic functions, specific characteristics and packages enable them to address a broad range of applications from body, powertrain, transmission, to chassis even in harsh environments. Typical applications are fuel injection, brake control, seat heating, chassis control, pumps, and all kind of valves/solenoid switching.
Classic PROFET™ 12 V for automotive power distribution
Infineon's Classic PROFET™ 12V family in addition to 1- and 2-ch- switches also offers a couple of 4-ch devices, which provide an attractive channel price and contribute to PCB space savings, as well as products in very small DSO-8 packages. Thanks to products with high energy capability (> 500 mJ), even big solenoids can be driven. High ohmic products (up to 300 mOhm) make the portfolio more scalable and avoid overhead costs. All products with Inom > 5A provide the enhanced current sense diagnostics; the remaining products mainly have status diagnostics. All products are qualified according to AEC Q100.
Classic PROFET™ 12 V for extended application range
Infineon's Classic PROFET™ 12 V family are mature products, long time proven in the market. Because of the specific features, the products can be used for comfort and safety functions (Body/ECU/ Zone) as well as for controlling the car's basic functions. Because of the extended operating voltage range, even industrial applications can be addressed. Products will stay in the portfolio as long as producible, as supplements to Infineon's newer product families such as PROFET™ + 2.
Classic PROFET™ 12 V design support
Infineon offers a range of design-in materials, which include application notes, PCB design data, simulation models, and online simulations that are available on each product page in the "Design Support" section. In addition, we offer a dedicated tool suite for smart power switches and gate driver ICs for automotive power distribution.
Infineon smart power switches and gate driver tool suite support system architects and hardware designers from idea to realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder & Selection” tools. Together with the different “Simulation & Modeling” tools, various application scenarios can be simulated for the respective product. The results can be documented in the report tool and verified with the “Configuration” tools.
When facing a design challenge, Infineon Developer Community is available 24-7 to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve design challenges anytime and from anywhere.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.