PVT322AS
Überblick
2 Form A Photovoltaic Relay in a 8-pin SMT Package
250 V, 170 mA dual-pole Photovoltaic Relay in a 8-pin SMT Package. This normally open solid-state relay can replace electromechanical relays in many applications.
Zusammenfassung der Merkmale
- HEXFET® Power MOSFET output
- 8 Ω On-Resistance
- 4.000 V(rms) I/O isolation
- Linear AC/DC operation
- Bounce-free operation
- Solid state reliability
- UL recognized
Support