SLB 9670VQ2.0
Überblick
Infineon’s Trusted Platform Module (TPM) SLB9670 is the latest product featuring a fully TCG TPM 2.0 standard compliant module with a SPI interface. TPMs are widely used as a root of trust for platform integrity, remote attestation and cryptographic services.
The SLB9670 is featuring a TCG-compliant SPI interface to facilitate host communication and is available in VQFN package and in standard and extended temperature range. With the SPI interface the SLB9670 can easily be integrated with all leading micro architectures.
Zusammenfassung der Merkmale
- Compliant to TPM 2.0 Rev. 1.38
- Firmware upgrade to TPM 1.2
- SPI (Serial Peripheral Interface) to allow easy system integration
- TCG and Common Criteria certified with EAL4+
- FIPS 140-2 certified FW available via FW update
- FW with combined Common Criteria EAL4+ and FIPS 140-2 certification available
Green Package
- Small Low profile VQFN-32 package
Potentielle Zielanwendungen
- Desktop
- Notebook
- Tablet
- Server
- Networking devices
![](/export/sites/default/media/products/Chip_Card_Security_ICs/SLB_9670_VQFN-32-13.tif.png_1006886318.png)
Support