DPS310
Überblick
The barometric pressure sensors DPS310 offers excellent pressure noise performance and high stability with temperature.
Zusammenfassung der Merkmale
- Supply voltage range 1.7V to 3.6V
- Operation range 300hPa – 1200hPa
- Sensor’s precision 0.002hPa
- Relative accuracy ±0.06hPa
- Pressure temperature sensitivity of 0.5Pa/K
- Temperature accuracy ±0.5C°
Potentielle Zielanwendungen
- Wearable applications, sport and fitness activities tracking
- Drones automatic pilot, fix point flying
- Indoor navigation, altitude metering
Videos
Support