SMBT3906U
Überblick
PNP Silicon Switching Transistor
Zusammenfassung der Merkmale
- High DC current gain: 0.1 mA to 100 mA
- Low collector-emitter saturation voltage
- For SMBT3906S and SMBT3906U:
- Two (galvanic) internal isolated transistor with good matching in one package
- Complementary types: SMBT3904...MMBT3904 (NPN) SMBT3906S/ U: for orientation in reel see package information below
- Pb-free (RoHS compliant) package
- Qualified according AEC Q101
Support