CYUSB3064-BZXI
Überblick
EZ-USB™ CX3 - Programmable MIPI CSI-2 to USB 5 Gbps Camera Controller
Add USB 5 Gbps connectivity to image sensors with MIPI CSI-2 interface
Infineon EZ-USB™ CX3 enables USB 5 Gbps connectivity to any image sensor which is compliant with Mobile Industry Processor Interface (MIPI) Camera Serial Interface Type 2 (CSI-2) standard. Based on the proven EZ-USB™ FX3 Platform, EZ-USB™ CX3 includes a fully accessible ARM9 CPU and 512 KB SRAM that provides 200 MIPS of computational power. EZ-USB™ CX3 also supports Camera Control Interface (CCI) for image sensor configuration. EZ-USB™ CX3's multiple peripheral interfaces such as I²C, SPI, and UART can be programmed to support pan, tilt and zoom or other camera control functions.
Support