IR Introduces Rugged Dual Channel Low-Side Driver IC for Automotive Applications
EL SEGUNDO, Calif. — International Rectifier, IR® (NYSE: IRF), a world leader in power management technology, today introduced the AUIRS4426S dual channel low-side driver IC for use in automotive applications including hybrid power train drives, direct fuel injection and DC-DC converter applications.
Available in an 8-lead SOIC package, the automotive-qualified AUIRS4426S is a rugged low-voltage high speed power MOSFET and IGBT driver that features matched propagation delay for both channels to help simplify design.
"With its ruggedized monolithic construction, the AUIRS4426S is particularly well suited to HEV applications that require a rugged and flexible solution," said Marzak Li, product marketing manager, IR's Automotive Products Business Unit.
The AUIRS4426S features a gate drive supply range from 6 V to 20 V, CMOS Schmitt-triggered inputs, outputs out-of-phase with inputs, and input logic is active low.
The device is qualified according to AEC-Q100 standards, features an environmentally friendly, lead-free and RoHS compliant bill of materials, and is part of IR's automotive quality initiative targeting zero defects.
Datasheets and qualification standards are available on the Part Number link above.
Press Photos
-
pr100603
JPG | 1.82 mb | 1500 x 1200 px