Infineon Introduces Smart Power Switch Featuring Integrated Diagnostics; Enhances Reliability of 24V Industrial Equipment
Munich, Germany – November 7, 2012 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY), today introduced its second generation ISOFACE™ galvanic isolated, 8-channel high side switch for 24V industrial control and automation applications. The new ISO2H823V delivers extensive integrated diagnostics to provide visibility into equipment status and thus enables a significant reduction of costly equipment down times. The device isolates the low-voltage, control side components of an industrial controller from the output channels directed to the shop floor.
Typical solutions for galvanic isolation between the control and process side of industrial equipment utilize opto-couplers, which have limited operating temperature range and are subject to aging and temperature drift effects. The ISO2H823V IC provides 2.5kV isolation (compliant with IEC 61131-2 requirements), higher operating temperature range, and digital power and control functions to drive eight output channels at 600mA each. This results in superior robustness and a completed PCB design that is typically one-half the size of a design using opto-couplers.
Applications for the new IC cover the spectrum of 24V industrial control systems, including Programmable Logic Controllers (PLC), Distributed Control Systems, Industrial PCs and general control equipment. In systems where continuous operation is vital – such as large scale chemical plants, production lines and heavy equipment in field applications – the integrated diagnostic features play a critical role in minimizing unscheduled downtime and speeding any repair that may become necessary.
“In industrial processes, downtime on a single machine may lead to line stoppage and re-start processes that require hours to resume production, resulting in significant production loss and waste,” said Thomas Schmidt, Director Application Marketing at Infineon Technologies. “By providing extensive on-chip diagnostics to give visibility into real-time conditions on the power switch, equipment suppliers can deliver more robust, reliable and repairable control electronics to minimize surprises for users of industrial equipment.”
On-chip diagnostics of the ISO2H823V include channel-level detection of open load, short circuit conditions and over temperature operation. On IC-level, the device monitors supply voltage, output status, over temperature conditions and transmission errors. The depth and range of system information provided enables preventive maintenance and the ability to avoid abrupt shutdown of a system in challenging conditions.
The output side of the high side switching IC is specified for 24VDC operation (across a range of 11-35V) and it contains 52V clamping diodes for circuit protection. Each of the 8 output channels has a typical 150 mOhm Rds(on) and is short-circuit protected (active current limited to 1.0A). The control side operates at 3.3V. Device status display is supported with integrated drivers for an LED matrix on both input and output side.
Availability and Package
Samples of the ISO2H823V, in a 12x12 mm VQFN package, and a system evaluation board are now available, with volume production planned for the first quarter of 2013.
Further information about the ISOFACE™ device family can be found at www.infineon.com/isoface.
About Infineon
Infineon Technologies AG, Neubiberg, Germany, offers semiconductor and system solutions addressing three central challenges to modern society: energy efficiency, mobility, and security. In the 2011 fiscal year (ending September 30), the company reported sales of Euro 4.0 billion with close to 26,000 employees worldwide. Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the over-the-counter market OTCQX International Premier (ticker symbol: IFNNY). Further information is available at www.infineon.com.
Information Number
INFPMM201210.012