Infineon Introduces DrBlade™ 2 Power Stage Enabling High Efficiency in Server and Datacom Systems; Complete System Solution for DC/DC Voltage Regulation Available
Neubiberg, Germany – June 16, 2014 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) today announced DrBlade™ 2, an integrated power stage device that combines two power MOSFETs and a DC/DC driver IC with integrated current and temperature sensing in a compact, low-profile package that helps engineers of server and datacom applications handle high power density requirements and shorten design-in cycles. The breakthrough power package uses galvanic and lamination processes, resulting in a significantly reduced package footprint and height, superior electrical resistance and inductance specs, and improved cooling capabilities. Infineon also offers complete high performance DC/DC voltage regulation solutions based on DrBlade 2 power stages and Infineon’s fourth generation digital controller ICs.
“Infineon’s system solution with DrBlade 2 offers highest efficiency at all load conditions and enables fast and effective power management design in server and datacom applications,” says Richard Kuncic, Senior Director System Segment DC/DC at Infineon Technologies. “We are proud that DrBlade 2 has been selected by industry leading power engineers for their latest designs.”
Next Level in Reliability, Efficiency and Flexibility
The integrated power stage contains small, very efficient and thermally enhanced MOSFETs and Infineon’s latest driver technology. DrBlade 2 offers high precision current and temperature sense protection features for better system robustness and improved reliability. The power stage achieves more than 95 percent peak efficiency which translates into better system performance with significantly reduced power losses and less cooling requirements. End customers in server and datacom applications benefit from lower energy costs during operation and thus improved total cost of ownership over lifetime.
The entire DC/DC system solution, including the new DrBlade 2 and digital controller, is compliant to RoHS 2016 and absolutely lead free. The full system solution comes with a Graphic User Interface (GUI) to program controller parameters and to tune voltage regulation while in operation. All parameters of the controller are set via firmware that is stored in non-volatile memory. Accessible over I2C bus and PMBus, the system engineer is able to adjust all parameters of operation in real time without the need to interrupt active regulation.
Portfolio and Availability
Product samples of DrBlade 2.0 (TDA21320) and DrBlade 2.1 (TDA21321) are available, mass production will start at the end of June 2014. The devices come in a WIQFN-38 package with dimensions of only 6.6mm x 4.5mm x 0.6mm.The digital controllers are available in high-volume in a VQFN package with 40 or 48 pins.
For additional information on DrBlade 2 and Infineon’s complete DC/DC voltage regulation system solution please visit www.infineon.com/systemsolution-dcdc
About Infineon
Infineon Technologies AG, Neubiberg, Germany, offers semiconductor and system solutions addressing three central challenges to modern society: energy efficiency, mobility, and security. In the 2013 fiscal year (ending September 30), the Company reported sales of Euro 3.84 billion with around 26,700 employees worldwide. Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the over-the-counter market OTCQX International Premier (ticker symbol: IFNNY).Further information is available at www.infineon.com
Information Number
INFPMM201406.045
Press Photos
-
DrBlade™ 2 is an integrated power stage device that combines two power MOSFETs and a DC/DC driver IC with integrated current and temperature sensing in a compact, low-profile package.dr-blade-2
JPG | 462 kb | 2126 x 843 px