IR Expands Portfolio of Rugged Reliable 600V Energy-Efficient Trench IGBTs
EL SEGUNDO, Calif. — International Rectifier, IR ® (NYSE: IRF), a world leader in power management technology, today announced the expansion of its portfolio of energy-efficient 600V insulated-gate bipolar transistors (IGBTs) in a variety of packages. The new rugged, reliable IRxx46xx Series of devices are optimized for a complete power range spectrum. This includes from small motors and loads to industrial applications such as uninterruptible power supplies (UPS), solar, induction heating, industrial motor and welding applications.
The extensive family of 23 IGBTs utilizes trench thin wafer Field Stop technology to offer low and balanced conduction and switching losses. Co-packaged with a soft recovery low Qrr diode, the new devices are optimized for ultra-fast switching with 5us short circuit rating and feature low V CE(ON) and positive V CE(ON) temperature coefficient for easy paralleling.
"IR's expanded family of 600V Trench IGBTs offers designers an even greater choice of rugged and reliable energy-efficient IGBTs in a variety of packages optimized for consumer and industrial applications," said Llewellyn Vaughan-Edmunds, IGBT Product Marketing Manager, IR's Energy Saving Products Business Unit.
The new IGBTs are suitable for a wide range of switching frequencies and deliver higher system efficiency and rugged transient performance. In addition, the internal soft recovery diode improves system efficiency and reduces EMI for greater reliability.
Part Number | Package | BV | I C (100ºC) | V CE(ON) | Optimized |
---|---|---|---|---|---|
IRGR4607D | DPAK | 600 | 7 | 1.6 | (8-30kHz) |
IRGS4607D | D2PAK | 7 | (8-30kHz) | ||
IRGB4607D | TO-220 | 7 | (8-30kHz) | ||
IRGR4610D | DPAK | 10 | (8-30kHz) | ||
IRGS4610D | D2PAK | 10 | (8-30kHz) | ||
IRGB4610D | TO-220 | 10 | (8-30kHz) | ||
IRGS4615D | D2PAK | 15 | (8-30kHz) | ||
IRGB4615D | TO-220 | 15 | (8-30kHz) | ||
IRGS4620D | D2PAK | 20 | (8-30kHz) | ||
IRGB4620D | TO-220 | 20 | (8-30kHz) | ||
IRGP4620D | TO-247 | 20 | (8-30kHz) | ||
IRGS4630D | D2PAK | 30 | (8-30kHz) | ||
IRGB4630D | TO-220 | 30 | (8-30kHz) | ||
IRGP4630D | TO-247 | 30 | (8-30kHz) | ||
IRGP4640D | TO-247 | 40 | (8-30kHz) | ||
IRGP4650D | TO-247 | 50 | (8-30kHz) | ||
IRGP4660D | TO-247 | 60 | (8-30kHz) | ||
IRGP4690D | TO-247 | 90 | (8-30kHz) | ||
IRGPS46160D | Super TO-247 | 160 | (8-30kHz) |
Pricing for the IRxx46xx Series of devices ranges from US $0.73 to US $6.20 each in 10,000-unit quantities. Production orders are available immediately. The devices are RoHS compliant and prices are subject to change.
Press Photos
-
pr140508
JPG | 186 kb | 1500 x 1200 px