Infineon’s Rugged Reliable IR7xxxS Series of 700 V HVICs Increases System Reliability and Shrinks Board Space

Jun 23, 2015 | Market News

Munich, Germany – June 23, 2015 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) today announced the introduction of a family of rugged, reliable 700 V High-Voltage ICs (HVICs) optimized for solar, power supply, uninterruptible power supplies (UPS), welding and industrial drive applications. The 700 V offering enables designers of high-voltage power stages to simplify their design while making them more robust.

“The new IR7xxxS series of 700 V HVICs offers the simplest, smallest and lowest cost solution to drive MOSFETs or IGBTs up to a blocking voltage of 700 V, delivering up to 30 percent reduction in part count and up to 50 percent of board space compared to discrete optocoupler or transformer-based solutions. Moreover, the devices deliver higher breakdown voltage and rugged transient performance for increased reliability,” said Ahmed Masood, Executive Director of High-Voltage ICs at Infineon’s Industrial Power Control Division.

The new IR7xxxS series of HVICs feature sink/source ratings from 60 mA to2,300 mA and utilize PN junction technology. Available in half bridge and high- and low-side configurations, the new HVICs are optimized for 700 V MOSFETs and 650 V IGBTs and offer full driver capability with extremely fast switching speeds to reduce magnetics component count.

Other key features of the new devices include under-voltage lock-out protection for both channels, lower di/dt gate driver for better noise immunity. In addition, the HVICs are tolerant to negative transient voltage dv/dt, offer matched propagation delay for both channels and are 3.3 V and 15 V input logic compatible.

Availability

The new IR7xxxS series is available in Surface Mount (8-SOIC) packages in high volume. The devices are lead free and RoHS compliant.

About Infineon

Infineon Technologies AG is a world leader in semiconductors. Infineon offers products and system solutions addressing three central challenges to modern society: energy efficiency, mobility, and security. In the 2014 fiscal year (ending September 30), the company reported sales of Euro 4.3 billion with about 29,800 employees worldwide. In January 2015, Infineon acquired US-based International Rectifier Corporation, a leading provider of power management technology, with revenues of USD 1.1 billion (fiscal year 2014 ending June 29) and approximately 4,200 employees.

Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the over-the-counter market OTCQX International Premier (ticker symbol: IFNNY).

Information Number

INFIPC201606-064

Press Photos

  • The new IR7xxxS series of 700 V HVICs offers the simplest, smallest and lowest cost solution to drive MOSFETs or IGBTs up to 700 V, delivering up to 30 percent reduction in part count and up to 50 percent of board space compared to discrete optocoupler or transformer-based solutions.
    The new IR7xxxS series of 700 V HVICs offers the simplest, smallest and lowest cost solution to drive MOSFETs or IGBTs up to 700 V, delivering up to 30 percent reduction in part count and up to 50 percent of board space compared to discrete optocoupler or transformer-based solutions.
    700V-HVIC

    JPG | 235 kb | 1500 x 1200 px