Surface mountable radar modules for touch-free switches and motion detection

Nov 9, 2016 | Market News

Munich and Donnersdorf, Germany – November 9, 2016 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) and InnoSenT GmbH released a surface mountable radar (SMR) motion detector operating in the 24 GHz ISM band. The SMR series from InnoSenT with the latest 24 GHz transceiver MMIC BGT24LTR11 from Infineon inside offer a unique combination of high functionality, low power consumption and easy-to-install solution.

Operating in the 24.0 GHz to 24.25 GHz ISM band, the Infineon transceiver features a fully integrated low phase noise voltage controlled oscillator (VCO) and built-in temperature compensation circuit for VCO stabilization. Additionally it has full ESD protection, 200 GHz bipolar SiGe: C technology B7HF200 and single supply voltage of 3.3 V. These features make the Infineon MMIC the ideal part at the heart of the new InnoSenT series. The ultra-compact design of the SMR offering (20 mm x 15 mm x 3 mm) eases the integration, allowing installation even in the smallest space available. It provides a perfect solution for Security Applications, Home-Automation, Lighting Control, Intelligent Machine Control, Touch-free Switches, and Movement Detection.

Radar used in motion detection applications increases accuracy when compared to passive infrared (PIR) technology. It allows a more precise measurement of object detection and provides new capabilities such as the detection of speed and direction of moving objects. Radar is also superior to camera based systems by allowing detection of the objects while keeping identities anonymous.

Available with different antenna patterns with the same interface

The SMR series currently comprises three types with different antenna characteristics. In addition to the option of simple motion detection with a corresponding evaluation, it is also possible to determine speed information and direction of movement to the detected object from the returned data. The Silicon Germanium radar MMIC from Infineon was designed with the Doppler-radar applications in mind, which enables additional functionalities. Beside 24 GHz fundamental voltage controlled oscillator (VCO) it also brings variants for FMCW (frequency modulated) or FSK (frequency shift keying) operation mode to this series.

Product information

More information on the Infineon 24 GHz transceiver MMIC is available at www.infineon.com/24GHz. Information on the SMR series by InnoSenT is available at www.innosent.de/en/sensors/smr-radar-series/.

Infineon at electronica 2016 (November 8–11, 2016, Munich, Germany)

The world is getting smarter and more connected by the day. At electronica 2016 Infineon presents exciting demos and product solutions that are making tomorrow’s cars, factories and homes smart, secure and energy-efficient. New products and demos can be discovered at booth 506 in hall A5; in-depth knowledge is offered through expert talks at the Infineon IoT Security Circle. Further information about this fair’s highlights is available at www.infineon.com/electronica.

Information Number

INFPMM201611-013

Press Photos

  • Thanks to the 24 GHz transceiver MMIC BGT24LTR11 from Infineon the surface mountable radar modules from InnoSenT features an ultra-compact design of only 20 mm x 15 mm x 3 mm. This eases the integration, allowing installation even in the smallest space available. It provides a perfect solution for Security Applications, Home-Automation, Lighting Control, Intelligent Machine Control, Touch-free Switches, and Movement Detection.
    Thanks to the 24 GHz transceiver MMIC BGT24LTR11 from Infineon the surface mountable radar modules from InnoSenT features an ultra-compact design of only 20 mm x 15 mm x 3 mm. This eases the integration, allowing installation even in the smallest space available. It provides a perfect solution for Security Applications, Home-Automation, Lighting Control, Intelligent Machine Control, Touch-free Switches, and Movement Detection.
    SMR_InnoSenT

    JPG | 147 kb | 2126 x 1437 px