iMOTION™ IMC100: High performance motor control IC series
Munich, Germany - 22 February 2018 - Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is releasing the IMC100 series, a new family of iMOTION™ motor control ICs. It provides a ready-to-use solution for the fast growing market of high efficiency variable speed drives. By integrating both, the required hardware and control algorithm, the IMC100 enables the shortest time to market for any motor system at the lowest system and development cost. Additionally, the next generation of Infineon's Motion Control Engine (MCE) further improves the performance of the motor algorithm and adds functionality like ready-to-use PFC algorithms. Key applications for the new iMOTION family are motors for major home appliances, air-condition, fans, and pumps.
iMOTION IMC100 features Field Oriented Control (FOC) for permanent magnet synchronous motors. It uses space vector PWM with sinusoidal signals to achieve highest energy efficiency and can utilize single or leg shunt current feedback. Infineon's IC provides protection features like over- and under-voltage, over-current, rotor lock and others to safeguard power stage and motor. As a standalone motor controller it allows for maximum flexibility addressing drives across a wide voltage range, no matter if battery-driven or line-operated. The proprietary PC tools MCEWizard and MCEDesigner reduce the implementation effort for variable speed drive. It is boiled down to the simple configuration of the MCE for the respective motor.
iMOTION products have a proven track record of more than ten years, providing integration for highly efficient and low cost motor control. The IMC100 devices are the first members of the next generation of integrated motor control solutions based on an innovative new platform. This new platform establishes the base for a further expansion of the iMOTION portfolio taking full advantage of Infineon's leading position in power semiconductors.
Availability
Samples of the IMC100 are available; start of production is planned for March 2018. Rapid prototyping of a drive inverter is enabled via two new control boards for the iMOTION Modular Application Design Kit (MADK). They will also be available in March 2018. MADK is a modular and flexible development platform providing a wide range of control and power board options for motor drive applications of up to 1 kW. More information about the IMC100 series, the MADK, and the PC tools is available at www.infineon.com/iMOTION and www.infineon.com/MADK.
embedded world
Infineon will showcase the new IMC100 series at the embedded world in Nuremberg, 27 February - 1 March. Come and visit us at booth 231 in hall 3A.
Information Number
INFIPC201802-031
Press Photos
-
iMOTION IMC100 features Field Oriented Control (FOC) for permanent magnet synchronous motors. It uses space vector PWM with sinusoidal signals to achieve highest energy efficiency and can utilize single or leg shunt current feedback.IMC101T-Q048
PNG | 632 kb | 1654 x 945 px
-
iMOTION IMC100 features Field Oriented Control (FOC) for permanent magnet synchronous motors. It uses space vector PWM with sinusoidal signals to achieve highest energy efficiency and can utilize single or leg shunt current feedback.IMC101T-T038
PNG | 1.45 mb | 1500 x 1232 px