Combining the best of both worlds: CoolSiC™ MOSFET and TRENCHSTOP™ IGBT in Easy 2B package boost system efficiency
Munich, Germany – 19 July 2019 – Compared with traditional 3-level neutral-point-clamped topologies, the advanced neutral-point-clamped (ANPC) inverter design supports an even loss distribution between semiconductor devices. Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) utilizes the ANPC topology for its hybrid SiC and IGBT power module EasyPACK™ 2B in the 1200 V family. Optimizing for sweet spot losses of the CoolSiC™ MOSFET and the TRENCHSTOP™ IGBT4 chipsets respectively, the module features increased power density and a switching frequency of up to 48 kHz. This is especially well suited for the needs of new generation 1500 V photovoltaic and energy storage applications.
The new ANPC topology supports a system efficiency of more than 99 percent. Implementing the hybrid Easy 2B power module in e.g. the DC/AC stage of a 1500 V solar string inverter allows for coils to be smaller than with devices with a lower switching frequency. It therefore weighs significantly less than a corresponding inverter with purely silicon components. Additionally, the losses with silicon carbide are smaller than with silicon. For this reason, less heat must be dissipated so that the heat sink can also shrink. Overall, this leads to smaller inverter housings and costs savings at system level. Compared to 5-level topologies, the 3-level design reduces complexity of the inverter design.
The Easy 2B standard package for power modules is characterized by an industry-leading low stray inductance. Additionally, the integrated body diode of the CoolSiC MOSFET chip ensures a low-loss freewheeling function without the need for another SiC diode chip. While the NTC temperature sensor facilitates the monitoring of the device, the PressFIT technology reduces assembly time for mounting the device.
Availability
The hybrid EasyPACK 2B (F3L11MR12W2M1_B65) can be ordered now. More information is available at www.infineon.com/coolsic-mosfet.
Information Number
INFIPC201907.088
Press Photos
-
The hybrid EasyPACK™ 2B module optimizes sweet spot losses of the CoolSiC™ MOSFET and the TRENCHSTOP™ IGBT4 chipsets respectively for increased power density and a switching frequency of up to 48 kHz. This is especially well suited for the needs of new generation 1500 V photovoltaic and energy storage applications.Hybrid-CoolSiC-MOSFET-Easy-2B
JPG | 340 kb | 1796 x 1206 px