Infineon launches industry’s highest density QML-V-certified QDR-II+ SRAM to simplify on-system satellite image processing

May 10, 2021 | Market News

Munich, Germany – 10 May 2021 – Infineon Technologies LLC, an Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) company, today announced its next-generation 144-Mb Quad Data Rate II+ (QDR ®-II+) SRAM that is certified to the DLA Qualified Manufacturers List Class V (QML-V). QML-V is the highest quality and reliability standard certification for aerospace-grade ICs. This radiation-hardened (rad hard) 144-Mb QDR-II+ SRAM is a unique high-speed external cache memory ideal for radar, on-board data processing and networking applications in space.

Over the last decade, the aerospace industry has experienced a paradigm shift, moving from on-ground to on-system data processing using new technologies with increased computational power and lower latency. Unlike DRAM with higher latency and memory bank restrictions, the new 144-Mb QDR-II+ SRAM reduces the overall system complexity in radar and imaging applications by delivering higher performance that enables on-system satellite image processing with better resolution and faster processing speeds.

“As a leading provider of high-density QDR-II+ SRAMs in the market, our successful QML-V qualification once again exemplifies the inherent product capabilities of our commercial off-the-shelf components to meet the most stringent requirements of high reliability market segments,” said Helmut Puchner, VP Fellow of Aerospace and Defense at Infineon Technologies LLC.

The device is Infineon’s newest generation of rad hard QDR-II+ SRAMs, with previous generations already adopted in various space programs such as the NASA Surface Water and Ocean Topography (SWOT) research satellite mission using Synthetic Aperture Radar technology. Originally developed as an industrial networking memory, the rad hard QDR-II+ SRAM is nowadays used as a baseline design for rad hard memory employing the RadStop ® technology, Infineon’s proprietary design and process hardening techniques that enable a higher level of radiation performance while delivering the throughput demanded by space-bound applications.

The high-performance 144-Mb QDR-II+ SRAM operates up to a maximum frequency of 250 MHz, delivering up to 36 Gbps throughput in a 165-ball Ceramic Column Grid Array (CCGA) package. The device is rad hard for up to 200 krad(Si) and is latch-up immune, improving system reliability in harsh environments.

Availability

The 144-Mb QDR-II+ SRAM is available now in x18 or x36 bus-width configurations and with on-die-termination in a 2 or 4 word burst mode for design flexibility. More information is available at www.cypress.com/products/aerospace-defense.

Information Number

INFATV202105-069

Press Photos

  • Unlike DRAM with higher latency and memory bank restrictions, Infineon’s new 144-Mb QDR-II+ SRAM reduces the overall system complexity in radar and imaging applications by delivering higher performance. This enables on-system satellite image processing with better resolution and faster processing speeds. This radiation-hardened memory device is certified to the DLA QML-V, the highest quality and reliability standard certification for aerospace-grade ICs.
    Unlike DRAM with higher latency and memory bank restrictions, Infineon’s new 144-Mb QDR-II+ SRAM reduces the overall system complexity in radar and imaging applications by delivering higher performance. This enables on-system satellite image processing with better resolution and faster processing speeds. This radiation-hardened memory device is certified to the DLA QML-V, the highest quality and reliability standard certification for aerospace-grade ICs.
    144Mb_QDR_IIPLUS_SRAM_application

    JPG | 200 kb | 1200 x 628 px

  • Unlike DRAM with higher latency and memory bank restrictions, Infineon’s new 144-Mb QDR-II+ SRAM reduces the overall system complexity in radar and imaging applications by delivering higher performance. This enables on-system satellite image processing with better resolution and faster processing speeds. This radiation-hardened memory device is certified to the DLA QML-V, the highest quality and reliability standard certification for aerospace-grade ICs.
    Unlike DRAM with higher latency and memory bank restrictions, Infineon’s new 144-Mb QDR-II+ SRAM reduces the overall system complexity in radar and imaging applications by delivering higher performance. This enables on-system satellite image processing with better resolution and faster processing speeds. This radiation-hardened memory device is certified to the DLA QML-V, the highest quality and reliability standard certification for aerospace-grade ICs.
    144Mb_QDR_IIPLUS_SRAM

    JPG | 268 kb | 1772 x 813 px